描述: |
19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch |
重量: |
K19 Master 0.31 lbs (0.14 kg) K19 Tool 0.28 lbs (0.13 kg) K19PD Master 0.26 lbs (0.12 kg) K19PD Tool 0.26 lbs (0.12 kg) K19P Master 0.27 lbs (0.12 kg) K14 Tool 0.25 lbs (0.11 kg) |
材质: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
线缆
There are no Cables associated with this module.
|
|
None currently available. See your Account Representative for more information.
|
9120-K19-M |
19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch - Master side
|
9120-K14-T |
19-pin (customer has 14 pins available for use), 3A/50V, miniature MS quick-disconnect connector with 16 Tool-ID (Tool side only)
|
9120-K19-T |
19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch - Tool side
|
|
-C | Clean room compatible (Add -C at the end of module number, after -M or -T for Master or Tool) |
P | Adds 8mm pico receptacles for lock/unlock sensor cables to Master electrical modules (QC20/21 only, not for Hollow-Wrist versions). This takes away the use of four pins from the customer.
(Add P at the end of the module number.) |
PD | Adds potting for improved moisture protection. (Add PD at the end of the module number before -M or -T. No dashes between PD and module number.) |
-SH | Has SST hardware (Add -SH at the end of module number, after -M or -T for Master or Tool) |
W | Adds straight lock/unlock sensor cables to Master electrical modules. This takes away the use of four pins from the customer. |
|